Drainage

  • MULTIBOX B CC7

    The MULTIBOX is all you need when draining water from e.g. a basement or pool. It’s efficient and easy.

    TECHNICAL DATA

    Flow Rate (Q):max. 14 m3/h
    Head (H):max. 7 m
    Liquid Temperature:0 °C to +40°C
    Product Info
  • UNILIFT CC

    The UNILIFT CC 7 pump is the easy to use solution for draining e.g. a basement or pool of water.

    TECHNICAL DATA

    Flow Rate (Q):max. 4 l/s
    Head (H):max. 9.5 m
    Liquid Temperature:0 °C to +40°C
    Product Info
  • UNILIFT KP

    The UNILIFT KP pump is designed for liquid transfer and drainage of clean or slightly dirty wastewater. It can be submerged in the liquid.

    TECHNICAL DATA

    Flow Rate (Q):max. 4.7 l/s
    Head (H):max. 9 m
    Liquid Temperature:0 °C to +50 °C
    Product Info
  • UNILIFT AP

    The UNILIFT AP pump is a single-stage submersible pump designed for pumping drainage water.

    TECHNICAL DATA

    Flow Rate (Q):max. 9.44 l/s
    Head (H):max. 18 m
    Liquid Temperature:0 °C to +55 °C
    Product Info
  • UNILIFT AP-B

    The UNILIFT AP-B pump is a single-stage submersible pump designed for pumping effluent.

    TECHNICAL DATA

    Flow Rate (Q):max. 5.8 l/s
    Head (H):max. 12 m
    Liquid Temperature:0 °C to +40 °C
    Product Info

Lifting stations

  • MULTILIFT MSS

    MULTILIFT offers complete systems to lift wastewater from below sewer level.

    TECHNICAL DATA

    Flow Rate (Q):1-28 l/s
    Head (H):43 m
    Liquid Temperature:40 (60) °C
    Product Info
  • SOLOLIFT2 WC-1

    SOLOLIFT2 WC-1 is a compact automatic lifting station suitable for pumping wastewater.

    TECHNICAL DATA

    Flow Rate (Q):Max. 149 l/min.
    Liquid Temperature:Max. 50 °C
    Discharge Pipes:22/25/28/32/36/40 mm diameter
    Inlet Pipes:32/36/40 mm diameter
    Product Info
  • SOLOLIFT2 WC-3

    SOLOLIFT2 WC-3 is a small, compact automatic lifting station suitable for pumping wastewater.

    TECHNICAL DATA

    Flow Rate (Q):Max. 149 l/min.
    Liquid Temperature:Max. 50 °C
    Discharge Pipes:22/25/28/32/36/40 mm diameter
    Inlet Pipes:32/36/40/50 mm diameter
    Product Info
  • SOLOLIFT2 CWC-3

    SOLOLIFT2 CWC-3 is a compact automatic lifting station suitable for pumping wastewater.

    TECHNICAL DATA

    Flow Rate (Q):Max. 137 l/min.
    Liquid Temperature:Max. 50 °C
    Discharge Pipes:22/25/28/32/36/40 mm diameter
    Inlet Pipes:32/36/40/50 mm diameter
    Product Info
  • SOLOLIFT2 D-2

    SOLOLIFT2 D-2 is an ultra compact lifting station suitable for pumping wastewater.

    TECHNICAL DATA

    Flow Rate (Q):Max. 119 l/min.
    Liquid Temperature:50 °C.
    Discharge Pipes:22/32 mm diameter
    Inlet Pipes:36/40 mm diameter
    Product Info
  • SOLOLIFT2 C-3

    The SOLOLIFT2 C-3 is a compact and powerful lifting station suitable for pumping wastewater up to 90°C.

    TECHNICAL DATA

    Flow Rate (Q):Max. 204 l/min.
    Liquid Temperature:75 °C continuously (90 °C for 30 min.).
    Discharge Pipes:22/25/28/32/36/40 mm diameter
    Inlet Pipes:32/36/40/50 mm diameter
    Product Info
  • LIFTAWAY B

    LIFTAWAY B 100.32-1 is a compact greywater lifting station for underfloor installation.

    TECHNICAL DATA

    Liquid Temperature:40 (60) °C
    Effective Volume:40 l.
    Tank Discharge Connection:DN 40
    Inlet Dimension:3 x DN 100
    Product Info
  • LIFTAWAY C

    LIFTAWAY C 40-1 is designed for the pumping of wastewater from washbasins and washing machines.

    TECHNICAL DATA

    Liquid Temperature:70 °C
    Effective Volume:13 l.
    Tank Discharge Connection:DN 32
    Inlet Dimension:3 x DN 40
    Product Info
  • CONLIFT1, 2, AND pH+

    CONLIFT removes condensate from modern condensing boilers, de-Humidifiers, air-conditioner, heat pumps and refrigerator systems.

    TECHNICAL DATA

    Flow Rate (Q):max. 588 l/h
    Head (H):max. 5.7 m
    Liquid Temperature:Max. 50°C, 90°C for 5 min.
    pH:min. 2.5 w/o neutralisation
    Product Info